ASV-PV 3G, DN 50, 60 KPa - 100 KPa, External Thread
003Z0641
ASV-PV DN 50, 60-100 kPa, external thread, automatic balancing valve
ASV-PV DN 50, 60-100 kPa, external thread, automatic balancing valve
Gross weight | 7.414 Kilogram |
Net weight | 6.809 Kilogram |
Volume | 18.428 Liter |
EAN | 5702421558430 |
Gross weight | 7.414 Kilogram |
Net weight | 6.809 Kilogram |
Volume | 18.428 Liter |
EAN | 5702421558430 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | ASV-PV DN 50, 60-100 kPa, external thread, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 100 KPa |
Differential pressure setting [kPa] [Min] | 60 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 80 KPa |
Impulse tube length [m] | 2.5 m |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 20 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0dd3e0df-62cf-4320-81d8-ecdc5af3eae0 |
SCIP dossier product name | "ASV-PV DN 50 -100" |
Shut-off function | Yes |
Type | ASV-PV 3G |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron (EN-GJL-250) |
Valve size | DN 50 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Description | ASV-PV DN 50, 60-100 kPa, external thread, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 100 KPa |
Differential pressure setting [kPa] [Min] | 60 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 80 KPa |
Impulse tube length [m] | 2.5 m |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 20 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 0dd3e0df-62cf-4320-81d8-ecdc5af3eae0 |
SCIP dossier product name | "ASV-PV DN 50 -100" |
Shut-off function | Yes |
Type | ASV-PV 3G |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron (EN-GJL-250) |
Valve size | DN 50 |