ASV-PV 3G, DN 50, 5 KPa - 25 KPa, External Thread
003Z0611
ASV-PV DN 50, 5-25 kPa, external thread, automatic balancing valve
ASV-PV DN 50, 5-25 kPa, external thread, automatic balancing valve
Gross weight | 7.28 Kilogram |
Net weight | 6.51 Kilogram |
Volume | 12.167 Liter |
EAN | 5702421558409 |
Gross weight | 7.28 Kilogram |
Net weight | 6.51 Kilogram |
Volume | 12.167 Liter |
EAN | 5702421558409 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | ASV-PV DN 50, 5-25 kPa, external thread, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 2.5 m |
Kvs values [m³/h] | 20 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Shut-off function | Yes |
Type | ASV-PV 3G |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron (EN-GJL-250) |
Valve size | DN 50 |
China RoHS compliance | Out of scope |
Connection types | External Thread |
Contain batteries | No |
Description | ASV-PV DN 50, 5-25 kPa, external thread, automatic balancing valve |
Differential pressure over the valve [kPa] [Max] | 250 KPa |
Differential pressure setting [kPa] [Max] | 25 KPa |
Differential pressure setting [kPa] [Min] | 5 KPa |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Factory setting [kPa] | 10 KPa |
Impulse tube length [m] | 2.5 m |
Kvs values [m³/h] | 20 m³/h |
Media temperature [°C] [Max] | 120 °C |
Media temperature [°C] [Min] | -10 °C |
Mounting position | Return pipe |
Pressure class | PN 16 |
Product group | Automatic balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Shut-off function | Yes |
Type | ASV-PV 3G |
UK RoHS compliance | Out of scope |
Valve body material | Grey cast iron (EN-GJL-250) |
Valve size | DN 50 |