MTCV, Version: O, DN 15
003Z0514
MTCV DN 15, 0 version, multifunctional thermostatic circulation valve
MTCV DN 15, 0 version, multifunctional thermostatic circulation valve
Gross weight | 0.578 Kilogram |
Net weight | 0.552 Kilogram |
Volume | 0.566 Liter |
EAN | 5702421547175 |
Gross weight | 0.578 Kilogram |
Net weight | 0.552 Kilogram |
Volume | 0.566 Liter |
EAN | 5702421547175 |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | MTCV DN 15, 0 version, multifunctional thermostatic circulation valve |
Differential pressure over the valve [kPa] [Max] | 100 KPa |
Disinfection function | No |
EU RoHS compliance | Out of scope |
Factory setting [°C] | 50 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.5 m³/h |
Media temperature [°C] [Max] | 100 °C |
Pressure class | PN 10 |
Product group | Hot water balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 35 °C |
Type | MTCV |
UK RoHS compliance | Out of scope |
Valve body material | Rg5 |
Valve size | DN 15 |
Version | O |
China RoHS compliance | Out of scope |
Connection types | Internal thread |
Description | MTCV DN 15, 0 version, multifunctional thermostatic circulation valve |
Differential pressure over the valve [kPa] [Max] | 100 KPa |
Disinfection function | No |
EU RoHS compliance | Out of scope |
Factory setting [°C] | 50 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 1.5 m³/h |
Media temperature [°C] [Max] | 100 °C |
Pressure class | PN 10 |
Product group | Hot water balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 35 °C |
Type | MTCV |
UK RoHS compliance | Out of scope |
Valve body material | Rg5 |
Valve size | DN 15 |
Version | O |