Thermo. operated water valve, FJVA 25, G, 1
003N8245
Body material: Brass, Opening configuration: Opens on rising sensor temp.
Body material: Brass, Opening configuration: Opens on rising sensor temp.
Gross weight | 1.49 Kilogram |
Net weight | 1.324 Kilogram |
Volume | 4.082 Liter |
EAN | 5702423023059 |
Gross weight | 1.49 Kilogram |
Net weight | 1.324 Kilogram |
Volume | 4.082 Liter |
EAN | 5702423023059 |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Brass |
Bypass (Ø) [in] | 13/128 in |
Bypass (Ø) [mm] | 2.5 mm |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 1 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 6.4 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 5.5 m³/h |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -13 °F |
Opening configuration | Opens on rising sensor temp. |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product group | Water regulating valves |
Product Name Description | Thermo. operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a698bb81-6c39-4d14-a29f-0fc686728af9 |
SCIP dossier product name | AVTA FJVA |
Temperature range [°C] [max] | 30 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 86 °F |
Temperature range [°F] [min] | 32 °F |
Type | FJVA 25 |
UK RoHS compliance | Out of scope |
Approval |
EAC LLC CDC TYSK PED RoHS RoHS China |
Body material | Brass |
Bypass (Ø) [in] | 13/128 in |
Bypass (Ø) [mm] | 2.5 mm |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 1 |
Connection standard | ISO 228-1 |
Connection type | G |
Contain batteries | No |
Cv value [gal/min] | 6.4 gal/min |
Differential pressure [bar] [max] | 10 bar |
Differential pressure [bar] [min] | 0 bar |
Differential pressure [psi] [max] | 145 psi |
Differential pressure [psi] [min] | 0 psi |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 5.5 m³/h |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Media | Neutral media |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -13 °F |
Opening configuration | Opens on rising sensor temp. |
Orifice size [mm] | 25 mm |
Orifice size fraction [in] | 1 in |
Packing format | Multi pack |
Product group | Water regulating valves |
Product Name Description | Thermo. operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | a698bb81-6c39-4d14-a29f-0fc686728af9 |
SCIP dossier product name | AVTA FJVA |
Temperature range [°C] [max] | 30 °C |
Temperature range [°C] [min] | 0 °C |
Temperature range [°F] [max] | 86 °F |
Temperature range [°F] [min] | 32 °F |
Type | FJVA 25 |
UK RoHS compliance | Out of scope |