Pressure operated water valve, WVFX 10, 4 bar - 23 bar, 1.4 m³/h
003N5025
Connection type: NPT, Connection size [in]: 3/8-18, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 23
Connection type: NPT, Connection size [in]: 3/8-18, Kv value [m³/h]: 1.4, Opening configuration: Opens on rising cond. pressure, Control pressure range [bar]: 4 - 23
Gross weight | 1.431 Kilogram |
Net weight | 1.41 Kilogram |
Volume | 4.082 Liter |
EAN | 5702428866866 |
Gross weight | 1.431 Kilogram |
Net weight | 1.41 Kilogram |
Volume | 4.082 Liter |
EAN | 5702428866866 |
Approval file name | REFRIGERANT VALVE 53R0 |
Body material | Brass |
Cap. tube length fraction [in] | 31 31/64 in |
Capillary tube length [mm] | 800 mm |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 3/8-18 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Contain batteries | No |
Control pressure range [bar] [max] | 23 bar |
Control pressure range [bar] [min] | 4 bar |
Control pressure range [psig] [max] | 333 psig |
Control pressure range [psig] [min] | 60 psig |
Cv value [gal/min] | 1.6 gal/min |
Differential pressure [bar] | 10 bar |
Differential pressure [psi] | 145 psi |
Equipment | Schrader valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(b) 6(c) |
Kv value [m³/h] | 1.4 m³/h |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] Pe | 24 bar |
Max. test pressure [psig] | 348 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Max.test press.(refrig.)[bar] | 29 bar |
Max.test press.(refrig.)[psig] | 420.6 psig |
Media |
Fresh water Neutral brine |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -13 °F |
MWP (refrigerant) [bar] | 26.4 bar |
MWP (refrigerant) [psig] | 383 psig |
Oil free refrigerants | R513A |
Opening configuration | Opens on rising cond. pressure |
Orifice size [mm] | 10 mm |
Orifice size fraction [in] | 2/5 in |
Packing format | Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
SCIP dossier no. | fc3470cc-5810-44ef-89ac-d393613841da |
SCIP dossier product name | WV Valves |
Serviceable | Water valve spare parts |
Type | WVFX 10 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |
UL evaluated | Yes |
Approval file name | REFRIGERANT VALVE 53R0 |
Body material | Brass |
Cap. tube length fraction [in] | 31 31/64 in |
Capillary tube length [mm] | 800 mm |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size [in] | 3/8-18 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
Contain batteries | No |
Control pressure range [bar] [max] | 23 bar |
Control pressure range [bar] [min] | 4 bar |
Control pressure range [psig] [max] | 333 psig |
Control pressure range [psig] [min] | 60 psig |
Cv value [gal/min] | 1.6 gal/min |
Differential pressure [bar] | 10 bar |
Differential pressure [psi] | 145 psi |
Equipment | Schrader valve |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(b) 6(c) |
Kv value [m³/h] | 1.4 m³/h |
Lubricants compatibility | Oilfree applications |
Max. test pressure [bar] Pe | 24 bar |
Max. test pressure [psig] | 348 psig |
Max. Working Pressure [bar] | 16 bar |
Max. Working Pressure [psig] | 232 psig |
Max.test press.(refrig.)[bar] | 29 bar |
Max.test press.(refrig.)[psig] | 420.6 psig |
Media |
Fresh water Neutral brine |
Medium temperature range [°C] [max] | 130 °C |
Medium temperature range [°C] [min] | -25 °C |
Medium temperature range [°F] [max] | 266 °F |
Medium temperature range [°F] [min] | -13 °F |
MWP (refrigerant) [bar] | 26.4 bar |
MWP (refrigerant) [psig] | 383 psig |
Oil free refrigerants | R513A |
Opening configuration | Opens on rising cond. pressure |
Orifice size [mm] | 10 mm |
Orifice size fraction [in] | 2/5 in |
Packing format | Multi pack |
Product accessories |
Generic accessories Water valves accessories |
Product group | Water regulating valves |
Product Name Description | Pressure operated water valve |
Quantity per packing format | 10 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R1234yf R1270 R134a R22 R290 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R454A R454C R455A R507A R513A R515B R516A R600 R600a |
SCIP dossier no. | fc3470cc-5810-44ef-89ac-d393613841da |
SCIP dossier product name | WV Valves |
Serviceable | Water valve spare parts |
Type | WVFX 10 |
UL approved refrigerants |
R134a R22 R404A R407A R407C R407F R407H R422B R422D R448A R449A R449B R450A R452A R507A R513A R515B R516A |
UL evaluated | Yes |