Water valves accessories, Accessory Mounting Bracket AVTA/WVFX
003N0388
Accessory Mounting Bracket AVTA/WVFX, Packing format: Multi pack, Quantity per packing format: 125
Accessory Mounting Bracket AVTA/WVFX, Packing format: Multi pack, Quantity per packing format: 125
Gross weight | 0.048 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.854 Liter |
EAN | 5702423015023 |
Gross weight | 0.048 Kilogram |
Net weight | 0.008 Kilogram |
Volume | 0.854 Liter |
EAN | 5702423015023 |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 125 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Type | Accessory |
Type designation | Bracket |
UK RoHS compliance | Out of scope |
Used for product |
AVTA WVFX |
China RoHS compliance | Out of scope |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Spec. | Steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Mounting bracket |
Quantity per packing format | 125 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Type | Accessory |
Type designation | Bracket |
UK RoHS compliance | Out of scope |
Used for product |
AVTA WVFX |