Water valves accessories, Accessory Sensor Pocket R 1/2" S.Steel
003N0196
Accessory Sensor Pocket R 1/2" S.Steel, Packing format: Multi pack, Quantity per packing format: 6
Accessory Sensor Pocket R 1/2" S.Steel, Packing format: Multi pack, Quantity per packing format: 6
Gross weight | 0.094 Kilogram |
Net weight | 0.093 Kilogram |
Volume | 0.111 Liter |
EAN | 5702423019137 |
Gross weight | 0.094 Kilogram |
Net weight | 0.093 Kilogram |
Volume | 0.111 Liter |
EAN | 5702423019137 |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 1/2 |
Connection standard | ISO 7-1 |
Connection type | R |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a7125d1-2b57-47f7-8bcf-7e3f5bb90fca |
Sensor pocket length min. [in] | 7 5/32 in |
Sensor pocket length min. [mm] | 182 mm |
Sensor size (Ø x L) [in] | 3/8 x 7 3/32 in |
Sensor size (Ø x L) [mm] |
9.5 x 150 mm 9.5 x 180 mm |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
AVTA AVTB |
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 1/2 |
Connection standard | ISO 7-1 |
Connection type | R |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 6a7125d1-2b57-47f7-8bcf-7e3f5bb90fca |
Sensor pocket length min. [in] | 7 5/32 in |
Sensor pocket length min. [mm] | 182 mm |
Sensor size (Ø x L) [in] | 3/8 x 7 3/32 in |
Sensor size (Ø x L) [mm] |
9.5 x 150 mm 9.5 x 180 mm |
Type | Accessory |
Type designation | Sensor pocket |
Used for product |
AVTA AVTB |