Water valves accessories, Accessory Cap. Tube Gland 1/2" NPT
003N0157
Accessory Cap. Tube Gland 1/2" NPT, Packing format: Multi pack, Quantity per packing format: 200
Accessory Cap. Tube Gland 1/2" NPT, Packing format: Multi pack, Quantity per packing format: 200
Gross weight | 0.055 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.989 Liter |
EAN | 5702423018123 |
Gross weight | 0.055 Kilogram |
Net weight | 0.048 Kilogram |
Volume | 0.989 Liter |
EAN | 5702423018123 |
Capillary tube gland Int/Ext | External |
Capillary tube gland size [in] | 1/2-14 |
Capillary tube gland standard | ANSI/ASME B1.20.1 |
Capillary tube gland type | NPT |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Capillary tube gland |
Quantity per packing format | 200 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 3/8 x 7 3/32 in |
Sensor size (Ø x L) [mm] |
9.5 x 150 mm 9.5 x 180 mm |
Type | Accessory |
Type designation | Capillary tube gland |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |
Capillary tube gland Int/Ext | External |
Capillary tube gland size [in] | 1/2-14 |
Capillary tube gland standard | ANSI/ASME B1.20.1 |
Capillary tube gland type | NPT |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Capillary tube gland |
Quantity per packing format | 200 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 3/8 x 7 3/32 in |
Sensor size (Ø x L) [mm] |
9.5 x 150 mm 9.5 x 180 mm |
Type | Accessory |
Type designation | Capillary tube gland |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |