Water valves accessories, Accessory Cap. Tube Gland G 3/4"
003N0155
Accessory Cap. Tube Gland G 3/4", Packing format: Multi pack, Quantity per packing format: 50
Accessory Cap. Tube Gland G 3/4", Packing format: Multi pack, Quantity per packing format: 50
Gross weight | 0.112 Kilogram |
Net weight | 0.094 Kilogram |
Volume | 0.081 Liter |
EAN | 5702423015047 |
Gross weight | 0.112 Kilogram |
Net weight | 0.094 Kilogram |
Volume | 0.081 Liter |
EAN | 5702423015047 |
Capillary tube gland Int/Ext | External |
Capillary tube gland size [in] | 3/4 |
Capillary tube gland standard | ISO 228-1 |
Capillary tube gland type | G |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Capillary tube gland |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Capillary tube gland |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |
Capillary tube gland Int/Ext | External |
Capillary tube gland size [in] | 3/4 |
Capillary tube gland standard | ISO 228-1 |
Capillary tube gland type | G |
China RoHS compliance | Out of scope |
Contain batteries | No |
EU RoHS compliance | Out of scope |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Capillary tube gland |
Quantity per packing format | 50 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | d0092edb-0ce7-409a-9808-fda08274cc60 |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Capillary tube gland |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |