Water valves accessories, Accessory Cap. Tube Gland 3/4" NPT
003N0056
Accessory Cap. Tube Gland 3/4" NPT, Packing format: Multi pack, Quantity per packing format: 120
Accessory Cap. Tube Gland 3/4" NPT, Packing format: Multi pack, Quantity per packing format: 120
Gross weight | 0.109 Kilogram |
Net weight | 0.072 Kilogram |
Volume | 0.044 Liter |
EAN | 5702423011582 |
Gross weight | 0.109 Kilogram |
Net weight | 0.072 Kilogram |
Volume | 0.044 Liter |
EAN | 5702423011582 |
Capillary tube gland Int/Ext | External |
Capillary tube gland size [in] | 3/4 |
Capillary tube gland standard | ANSI/ASME B1.20.1 |
Capillary tube gland type | NPT |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Capillary tube gland |
Quantity per packing format | 120 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Capillary tube gland |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |
Capillary tube gland Int/Ext | External |
Capillary tube gland size [in] | 3/4 |
Capillary tube gland standard | ANSI/ASME B1.20.1 |
Capillary tube gland type | NPT |
China RoHS compliance | Yes |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Capillary tube gland |
Quantity per packing format | 120 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Capillary tube gland |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |