Water valves accessories, Accessory Sensor Pocket 3/4" NPT S.Steel
003N0053
Accessory Sensor Pocket 3/4" NPT S.Steel, Packing format: Multi pack, Quantity per packing format: 60
Accessory Sensor Pocket 3/4" NPT S.Steel, Packing format: Multi pack, Quantity per packing format: 60
Gross weight | 0.193 Kilogram |
Net weight | 0.181 Kilogram |
Volume | 0.221 Liter |
EAN | 5702423198887 |
Gross weight | 0.193 Kilogram |
Net weight | 0.181 Kilogram |
Volume | 0.221 Liter |
EAN | 5702423198887 |
China RoHS compliance | Yes |
Connection Internal/External | External |
Connection size [in] | 3/4 - 14 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor pocket length min. [in] | 8 11/16 in |
Sensor pocket length min. [mm] | 220 mm |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Sensor pocket |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |
China RoHS compliance | Yes |
Connection Internal/External | External |
Connection size [in] | 3/4 - 14 |
Connection standard | ANSI/ASME B1.20.1 |
Connection type | NPT |
EU RoHS compliance | Out of scope |
In scope of WEEE and contain batteries | No |
Material Spec. | Stainless steel |
Packing format | Multi pack |
Product group | Water valves accessories |
Product Name Description | Sensor pocket |
Quantity per packing format | 60 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor pocket length min. [in] | 8 11/16 in |
Sensor pocket length min. [mm] | 220 mm |
Sensor size (Ø x L) [in] | 23/32 x 8 1/4 in |
Sensor size (Ø x L) [mm] | 18 x 210 mm |
Type | Accessory |
Type designation | Sensor pocket |
UK RoHS compliance | Out of scope |
Used for product |
AVTA AVTB |