Flow Indicator
003L8310
Flow indicator, 0-1 bar, measuring device for flow and pressure measurements in heating, cooling and domestic hot water systems
Flow indicator, 0-1 bar, measuring device for flow and pressure measurements in heating, cooling and domestic hot water systems
Gross weight | 4.814 Kilogram |
Net weight | 4.814 Kilogram |
Volume | 20.825 Liter |
EAN | 5702420113456 |
Gross weight | 4.814 Kilogram |
Net weight | 4.814 Kilogram |
Volume | 20.825 Liter |
EAN | 5702420113456 |
Calibration | When pointer is in wrong position |
Contain batteries | No |
Description | Flow indicator, 0-1 bar, measuring device for flow and pressure measurements in heating, cooling and domestic hot water systems |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [bar] [Min] | 0 bar |
Hysteresis (+/-) [%] | 2.5 % |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | -5 °C |
Packing format | Single pack |
Product description | Flow indicator 0-1 bar |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Static pressure [bar] | 10 KPa |
Type | Flow Indicator |
Weight [kg] | 4.48 kg |
Calibration | When pointer is in wrong position |
Contain batteries | No |
Description | Flow indicator, 0-1 bar, measuring device for flow and pressure measurements in heating, cooling and domestic hot water systems |
Differential pressure range [bar] [Max] | 1 bar |
Differential pressure range [bar] [Min] | 0 bar |
Hysteresis (+/-) [%] | 2.5 % |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | -5 °C |
Packing format | Single pack |
Product description | Flow indicator 0-1 bar |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Static pressure [bar] | 10 KPa |
Type | Flow Indicator |
Weight [kg] | 4.48 kg |