Measuring needle with ball valve elbow type for PFM 100
003L8262
Measuring needle with ball valve elbow type for PFM 100
Measuring needle with ball valve elbow type for PFM 100
Gross weight | 0.151 Kilogram |
Net weight | 0.151 Kilogram |
Volume | 0.092 Liter |
EAN | 5702420119861 |
Gross weight | 0.151 Kilogram |
Net weight | 0.151 Kilogram |
Volume | 0.092 Liter |
EAN | 5702420119861 |
Contain batteries | No |
Description | Measuring needle with ball valve elbow type for PFM 100 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d3a75d1-dd82-47ee-9595-591181768443 |
SCIP dossier product name | 003L8262 |
Type | Manual balancing accessories |
Usage | Flow indicator, PFM 100 |
Contain batteries | No |
Description | Measuring needle with ball valve elbow type for PFM 100 |
Product group | Manual balancing |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 9d3a75d1-dd82-47ee-9595-591181768443 |
SCIP dossier product name | 003L8262 |
Type | Manual balancing accessories |
Usage | Flow indicator, PFM 100 |