ASV-I, DN 32, Internal thread

003L7644

ASV-I DN 32, internal thread, adjustment valve

Product details

Gross weight 1.338 Kilogram
Net weight 1.336 Kilogram
Volume 8.406 Liter
EAN 5702421527948

 

China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description ASV-I DN 32, internal thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow limitation Yes
Kvs values [m³/h] 6.3 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Supply pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 4567dfbb-3fcc-4ed0-933d-1de3340929b3
SCIP dossier product name "ASV-I/M"
Setting scale Yes
Shut-off function Yes
Type ASV-I
Valve body material Brass
Valve size DN 32

Zubehör

Ersatzteile

Ersatzprodukt

Replacement

Replacement

Services

Software

Software and firmware to extend functionality