ASV-P, DN 25, Internal thread

003L7623

ASV-P DN 25, internal thread, automatic balancing valve

Product details

Gross weight 1.906 Kilogram
Net weight 1.888 Kilogram
Volume 5.524 Liter
EAN 5702421527832

 

China RoHS compliance Out of scope
Connection types Internal thread
Contain batteries No
Description ASV-P DN 25, internal thread, automatic balancing valve
Differential pressure over the valve [kPa] [Max] 150 KPa
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Factory setting [kPa] 10 KPa
Flow limitation No
Kvs values [m³/h] 4 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Mounting position Return pipe
Pressure class PN 16
Product group Automatic balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 214f4c34-0448-42c5-b938-a399a391c031
SCIP dossier product name "ASV-P DN15-40"
Setting scale No
Shut-off function Yes
Type ASV-P
Valve body material Brass
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality