AVTQ, PN 16, DN 20, 3.20 m³/h, 45 °C - 60 °C, 1.0 m, External Thread
003L7020
AVTQ PN16 20/3,2 35C thread return
AVTQ PN16 20/3,2 35C thread return
Gross weight | 3.572 Kilogram |
Net weight | 3.572 Kilogram |
Volume | 6.989 Liter |
EAN | 5702421500828 |
Gross weight | 3.572 Kilogram |
Net weight | 3.572 Kilogram |
Volume | 6.989 Liter |
EAN | 5702421500828 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Capillary tube length [m] | 1 m |
Cavitation factor | 0.6 |
Cone /seat sealing material | EPDM / Stainless steel 1.4571 |
Connection size | G 1 A |
Connection standard | ISO 228/1 |
Connection types | External Thread |
Control diaphragm material | EPDM |
Control ratio | 100:1 |
Description | AVTQ PN16 20/3,2 35C thread return |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 4 bar |
EU RoHS compliance | Yes with exemptions |
Flow characteristic | Split |
Flow control | No |
Function | Flow compensated temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 3.2 m³/h |
Leakage rate [% Kvs] |
|
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 130 °C |
Medium alternative | Glycolic water up to 30% |
Medium alternative 2 DHW | Domestic hot water (clorine (cl) content max. 200 PPM) |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rection time close [sec] | 4 " |
Rection time open [sec] | 4 " |
Return limiter function | No |
SCIP dossier no. | bdce48b4-471c-4d45-8b58-0ffad9a3301c |
SCIP dossier product name | AVTQ PN16 20/3.2 35C THREAD RETURN |
Sensor connection | M22x1 / R3/4 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 15 mm |
Temperature sensor length [mm] | 90 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 45 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTQ |
Valve body material | Rg5 W. no 2.1096.01 |
Valve cone material | EPDM rubber |
Valve seat material | CrNi steel W. No 1.4404 |
Valve size | DN 20 |
Ambient temperature [°C] [max] | 70 °C |
Ambient temperature [°C] [min] | 0 °C |
Capillary tube length [m] | 1 m |
Cavitation factor | 0.6 |
Cone /seat sealing material | EPDM / Stainless steel 1.4571 |
Connection size | G 1 A |
Connection standard | ISO 228/1 |
Connection types | External Thread |
Control diaphragm material | EPDM |
Control ratio | 100:1 |
Description | AVTQ PN16 20/3,2 35C thread return |
Diameter [mm] | 20 mm |
Differential pressure range [bar] [Max] | 4 bar |
EU RoHS compliance | Yes with exemptions |
Flow characteristic | Split |
Flow control | No |
Function | Flow compensated temp. controller |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Impulse tube material | Copper mat. No 2.0090 |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 3.2 m³/h |
Leakage rate [% Kvs] |
|
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 100 °C |
Media temperature [°C] [Min] | 2 °C |
Media temperature at sensor [°C] [Max] | 130 °C |
Medium alternative | Glycolic water up to 30% |
Medium alternative 2 DHW | Domestic hot water (clorine (cl) content max. 200 PPM) |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 16 |
Pressure nominal [bar] | 16 bar |
Product group | Temperature controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Rection time close [sec] | 4 " |
Rection time open [sec] | 4 " |
Return limiter function | No |
SCIP dossier no. | bdce48b4-471c-4d45-8b58-0ffad9a3301c |
SCIP dossier product name | AVTQ PN16 20/3.2 35C THREAD RETURN |
Sensor connection | M22x1 / R3/4 ext thread acc. DIN 2999 |
Temperature control | Yes |
Temperature sensor diameter [mm] | 15 mm |
Temperature sensor length [mm] | 90 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 45 °C |
Transport temperature [°C] [Max] | 50 °C |
Transport temperature [°C] [Min] | -20 °C |
Type | AVTQ |
Valve body material | Rg5 W. no 2.1096.01 |
Valve cone material | EPDM rubber |
Valve seat material | CrNi steel W. No 1.4404 |
Valve size | DN 20 |