Automatic Bypass Control, AVDO, DN 20, Angle, Internal thread, External thread
003L6008
Self-acting constant flow valve
Self-acting constant flow valve
Gross weight | 0.8 Kilogram |
Net weight | 0.768 Kilogram |
Volume | 1.06 Liter |
EAN | 5702420017129 |
Gross weight | 0.8 Kilogram |
Net weight | 0.768 Kilogram |
Volume | 1.06 Liter |
EAN | 5702420017129 |
Connection size in | Rp 3/4 |
Connection size out | R 3/4 |
Connection types | Threaded |
Connections | 3/4" |
Description | Self-acting constant flow valve |
Design | Angle |
Differential pressure range [bar] [Max] | 0.5 bar |
EU RoHS compliance | Yes with exemptions |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Inlet connection type | Internal thread |
Outlet connection type | External thread |
Product group | Automatic Bypass Control |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8d736b0d-4ef5-4b75-a470-3b3ad31b8da6 |
SCIP dossier product name | AVDO COMMERCIAL 20 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Type | AVDO |
Valve size | DN 20 |
Working pressure [bar] [Max] | 10 bar |
Connection size in | Rp 3/4 |
Connection size out | R 3/4 |
Connection types | Threaded |
Connections | 3/4" |
Description | Self-acting constant flow valve |
Design | Angle |
Differential pressure range [bar] [Max] | 0.5 bar |
EU RoHS compliance | Yes with exemptions |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Inlet connection type | Internal thread |
Outlet connection type | External thread |
Product group | Automatic Bypass Control |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 8d736b0d-4ef5-4b75-a470-3b3ad31b8da6 |
SCIP dossier product name | AVDO COMMERCIAL 20 |
Setting [bar] [Max] | 0.5 bar |
Setting [bar] [Min] | 0.05 bar |
Type | AVDO |
Valve size | DN 20 |
Working pressure [bar] [Max] | 10 bar |