AVPL, PN 16, DN 15, 1.6 m³/h, 0.05 bar - 0.25 bar, External Thread, G 3/4 A

003L5031

AVPL PN16 15/1,6 0,05-0,25 ext. thr ret

Product details

Gross weight 0.702 Kilogram
Net weight 0.702 Kilogram
Volume 1.262 Liter
EAN 5702421521595

 

Actuator diaphragm material EPDM
Application Heating and cooling
Cavitation factor 0.5
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
Connection size G 3/4 A
Connection types External Thread
Contain batteries No
Description AVPL PN16 15/1,6 0,05-0,25 ext. thr ret
Diameter [mm] 15 mm
Differential pressure range [bar] [Max] 4.5 bar
Differential pressure setting [bar] [Max] 0.25 bar
Differential pressure setting [bar] [Min] 0.05 bar
EU RoHS compliance Yes with exemptions
Flow control No
Flow limitation No
Function Diff. press. controller
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 1.6 m³/h
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Return
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Stem position Normally open
Type AVPL
Valve body material DZR brass CuZn36Pb2AS (CW 602N)
Valve cone DP material Stainless steel
Valve seat material Stainless steel
Valve size DN 15

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality