QTL Thermostat 45-60 2m capillary tube
003L3534
QTL Thermostat 45-60 2m capillary tube
There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement
Replacement
QTL Thermostat 45-60 2m capillary tube
Gross weight | 0.252 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 1.365 Liter |
EAN | 5710104093819 |
Gross weight | 0.252 Kilogram |
Net weight | 0.23 Kilogram |
Volume | 1.365 Liter |
EAN | 5710104093819 |
Capillary tube length [m] | 2.2 m |
Capillary tube material | Copper |
Contain batteries | No |
Description | QTL Thermostat 45-60 2m capillary tube |
EU RoHS compliance | Yes with exemptions |
Label product | No |
Media temperature at sensor [°C] [Max] | 90 °C |
Product group | Actuators - Temperature |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 69 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 45 °C |
Type | QTL |
Capillary tube length [m] | 2.2 m |
Capillary tube material | Copper |
Contain batteries | No |
Description | QTL Thermostat 45-60 2m capillary tube |
EU RoHS compliance | Yes with exemptions |
Label product | No |
Media temperature at sensor [°C] [Max] | 90 °C |
Product group | Actuators - Temperature |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Temperature sensor diameter [mm] | 9.5 mm |
Temperature sensor length [mm] | 69 mm |
Temperature sensor material | Copper mat. No 2.0090 |
Temperature setting range [°C] [Max] | 60 °C |
Temperature setting range [°C] [Min] | 45 °C |
Type | QTL |