Radiator Valves, MAV, Manual, DN 10, Straight

003L1837

Manual radiator valve, with no room temperature regulation

Product details

Gross weight 0.26 Kilogram
Net weight 0.218 Kilogram
Volume 0.313 Liter
EAN 5702425125249

 

Application 2-pipe system
Connection size in G 3/8
Connection size out R 3/8
Connection types Internal thread
Description Manual radiator valve, with no room temperature regulation
Design Straight
Differential pressure range [bar] [Max] 0.6 bar
Finish Nickel plated
Flow temperature [°C] [Max] 110 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 1.58 m³/h
Label product Yes
Presetting no
Product group Radiator Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Tailpiece type Standard
Test pressure [bar] 16 bar
Type MAV
Valve size DN 10
Valve type Manual
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality