Accessories, Valve insert, For valves: FJVR, DN 10
003L1386
Insert for FJVR valves, produced after 09/2004
Insert for FJVR valves, produced after 09/2004
Gross weight | 0.041 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.021 Liter |
EAN | 5702420065618 |
Gross weight | 0.041 Kilogram |
Net weight | 0.041 Kilogram |
Volume | 0.021 Liter |
EAN | 5702420065618 |
Connection type to valve | FJVR |
Description | Insert for FJVR valves, produced after 09/2004 |
For valve size | DN 10 |
For valves | FJVR |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b29eea19-df61-4257-b5a4-8b8651198180 |
SCIP dossier product name | FJVR 10 SERVICE INSERT |
Type | TRV valve inserts |
Type of accessories | Valve insert |
Connection type to valve | FJVR |
Description | Insert for FJVR valves, produced after 09/2004 |
For valve size | DN 10 |
For valves | FJVR |
In scope of WEEE and contain batteries | No |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b29eea19-df61-4257-b5a4-8b8651198180 |
SCIP dossier product name | FJVR 10 SERVICE INSERT |
Type | TRV valve inserts |
Type of accessories | Valve insert |