Lockshield Valves, RLV-S, DN 15, Straight, Standard, External Thread

003L0354

Lockshield with external thread valve body

Product details

Gross weight 0.2 Kilogram
Net weight 0.2 Kilogram
Volume 0.261 Liter
EAN 5702420048338

 

China RoHS compliance Out of scope
Connection to radiator G 3/4 A
Connection to system Rp 1/2
Connection types External Thread
Contain batteries No
Description Lockshield with external thread valve body
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] 2.2 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ccf6768c-3bf8-44da-946b-1ea15d43011e
SCIP dossier product name RLV-S Lock shield 2
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-S
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality