Lockshield Valves, RLV-S, DN 15, Angle, Standard, External Thread
003L0353
Lockshield with external thread valve body
Lockshield with external thread valve body
Gross weight | 0.186 Kilogram |
Net weight | 0.178 Kilogram |
Volume | 0.065 Liter |
EAN | 5702420048307 |
Gross weight | 0.186 Kilogram |
Net weight | 0.178 Kilogram |
Volume | 0.065 Liter |
EAN | 5702420048307 |
China RoHS compliance | Out of scope |
Connection to radiator | G 3/4 A |
Connection to system | Rp 1/2 |
Connection types | External Thread |
Description | Lockshield with external thread valve body |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.2 m³/h |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ccf6768c-3bf8-44da-946b-1ea15d43011e |
SCIP dossier product name | RLV-S Lock shield 2 |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection to radiator | G 3/4 A |
Connection to system | Rp 1/2 |
Connection types | External Thread |
Description | Lockshield with external thread valve body |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.2 m³/h |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | ccf6768c-3bf8-44da-946b-1ea15d43011e |
SCIP dossier product name | RLV-S Lock shield 2 |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RLV-S |
UK RoHS compliance | Out of scope |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |