RLV-CX, Lockshield, 15, Straight

003L0274

Lockshield valve

Product details

Gross weight 0.258 Kilogram
Net weight 0.25 Kilogram
Volume 0.094 Liter
EAN 5702420069807

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system Rp 1/2
Connection types Internal thread
Contain batteries No
Contents of set RLV-CX
Description Lockshield valve
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Chrome plated
Flow temperature [°C] [Max] 120 °C
Kvs values [m³/h] [Max] 2.5 m³/h
Label product Yes
Product group Products for design radiators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RLV type RLV-CX
SCIP dossier no. 43c9044c-c415-4868-a322-8df6b1277f3f
SCIP dossier product name RLV & RLV-CX Lock shield, Sealing 2
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV-CX
Valve size 15
Valve type Lockshield
Working pressure [bar] [Max] 10 bar

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality