Accessories, Lockshield Valves, Adapter, For valves: RLV-KD; RLV-KS; RLV-KDV; RLV-KB, All sizes
003L0249
Self-sealing connection nipple for RLV-KD, for valve radiator with G1/2 internal thread.
Self-sealing connection nipple for RLV-KD, for valve radiator with G1/2 internal thread.
Gross weight | 0.038 Kilogram |
Net weight | 0.036 Kilogram |
EAN | 5702420043906 |
Gross weight | 0.038 Kilogram |
Net weight | 0.036 Kilogram |
EAN | 5702420043906 |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Self-sealing connection nipple for RLV-KD, for valve radiator with G1/2 internal thread. |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-KD RLV-KS RLV-KDV RLV-KB |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fe7036e0-7f73-4a20-be24-7c219b276775 |
SCIP dossier product name | Adapter |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |
UL evaluated | Out of scope |
CE evaluated | Out of scope |
Contain batteries | No |
Description | Self-sealing connection nipple for RLV-KD, for valve radiator with G1/2 internal thread. |
Finish | Nickel plated |
For valve size | All sizes |
For valves |
RLV-KD RLV-KS RLV-KDV RLV-KB |
Product group | Accessories |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | fe7036e0-7f73-4a20-be24-7c219b276775 |
SCIP dossier product name | Adapter |
Tailpiece type | Without tailpiece |
Type | Accessories, Lockshield Valves |
Type of accessories | Adapter |
UL evaluated | Out of scope |