Lockshield Valves, RLV-S, DN 15, Angle, Standard, Internal thread
003L0123
Standard lockshield valve, nickel-plated
Standard lockshield valve, nickel-plated
Gross weight | 0.188 Kilogram |
Net weight | 0.179 Kilogram |
Volume | 0.124 Liter |
EAN | 5702420035796 |
Gross weight | 0.188 Kilogram |
Net weight | 0.179 Kilogram |
Volume | 0.124 Liter |
EAN | 5702420035796 |
China RoHS compliance | Out of scope |
Connection to radiator | R 1/2 |
Connection to system | Rp 1/2 |
Connection types | Internal thread |
Description | Standard lockshield valve, nickel-plated |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.2 m³/h |
Label product | Yes |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7137db49-55ea-470c-ba5d-28b3fb1ea9e6 |
SCIP dossier product name | RLV-S Lock shield 1 |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RLV-S |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141616 |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |
China RoHS compliance | Out of scope |
Connection to radiator | R 1/2 |
Connection to system | Rp 1/2 |
Connection types | Internal thread |
Description | Standard lockshield valve, nickel-plated |
Design | Angle |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Finish | Nickel plated |
Flow temperature [°C] [Max] | 120 °C |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.2 m³/h |
Label product | Yes |
Product group | Lockshield Valves |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 7137db49-55ea-470c-ba5d-28b3fb1ea9e6 |
SCIP dossier product name | RLV-S Lock shield 1 |
Surface | Nickel plated |
Tailpiece type | Standard |
Test pressure [bar] | 16 bar |
Type | RLV-S |
UK RoHS compliance | Out of scope |
UNSPSC CODE | 40141616 |
Valve size | DN 15 |
Working pressure [bar] [Max] | 10 bar |