AVQM-W, PN 25, DN 40, Flow rate [m³/h]: 0.8 - 10.5, Flange

003H7089

Product details

Gross weight 11.8 Kilogram
Net weight 11.8 Kilogram
Volume 14.573 Liter
EAN 5710104094007

 

Cavitation factor 100% 0.34
Cavitation factor 25% 0.58
Cavitation factor 50% 0.52
Cavitation factor 75% 0.5
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
EU RoHS compliance Yes with exemptions
Flow rate [m³/h] 10.5 m³/h
Flow rate [m³/h] [Max] 10.5 m³/h
Flow rate [m³/h] [Min] 0.8 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Kvs values [m³/h] 20 m³/h
Pressure class PN 25
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AVQM-W
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality