AVQM-W, PN 25, DN 32, Flow rate [m³/h]: 0.4 - 10, Flange

003H7088

Product details

Gross weight 10.088 Kilogram
Net weight 10.088 Kilogram
Volume 18.15 Liter
EAN 5710104093994

 

Cavitation factor 100% 0.38
Cavitation factor 25% 0.64
Cavitation factor 50% 0.57
Cavitation factor 75% 0.55
China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
EU RoHS compliance Yes with exemptions
Flow rate [m³/h] 10 m³/h
Flow rate [m³/h] [Max] 10 m³/h
Flow rate [m³/h] [Min] 0.4 m³/h
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Kvs values [m³/h] 12.5 m³/h
Pressure class PN 25
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AVQM-W
Valve size DN 32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality