AVQM-W, PN 25, DN 15, Flow rate [m³/h]: 0.7 - 2.4

003H7085

Product details

Gross weight 3.21 Kilogram
Net weight 3.21 Kilogram
Volume 9.541 Liter
EAN 5710104093963

 

Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Contain batteries No
EU RoHS compliance Yes with exemptions
Flow rate [m³/h] 2.4 m³/h
Flow rate [m³/h] [Max] 2.4 m³/h
Flow rate [m³/h] [Min] 0.7 m³/h
Pressure class PN 25
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type AVQM-W
Valve size DN 15

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality