10 comp.fitt.imp.tube pipe fi 6x1mmR3/8

003H6858

10 comp.fitt.imp.tube pipe fi 6x1mmR3/8

Product details

Gross weight 0.434 Kilogram
Net weight 0.428 Kilogram
Volume 0.14 Liter
EAN 5702421544495

 

Connection size R 3/8
Contain batteries No
Description 10 comp.fitt.imp.tube pipe fi 6x1mmR3/8
Material Brass
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Compression fittings for impulse tubes

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality