10 comp.fitt.imp.tube pipe fi 6x1mmR1/8

003H6857

10 comp.fitt.imp.tube pipe fi 6x1mmR1/8

Product details

Gross weight 0.199 Kilogram
Net weight 0.199 Kilogram
Volume 0.067 Liter
EAN 5702421541562

 

Connection size R 1/8
Description 10 comp.fitt.imp.tube pipe fi 6x1mmR1/8
In scope of WEEE and contain batteries No
Material BRASS
Pressure nominal [bar] 25 bar
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Compression fittings for impulse tubes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality