Actuators and adjustment parts, For product type: AVP, 0.20 bar - 1.00 bar, 0.20 bar - 1.00 bar, Mounting version: Return
003H6822
Act. & adj.part PN25 0,2-1,0 AV return
Act. & adj.part PN25 0,2-1,0 AV return
Gross weight | 1.216 Kilogram |
Net weight | 1.216 Kilogram |
Volume | 4.586 Liter |
EAN | 5702421552612 |
Gross weight | 1.216 Kilogram |
Net weight | 1.216 Kilogram |
Volume | 4.586 Liter |
EAN | 5702421552612 |
Description | Act. & adj.part PN25 0,2-1,0 AV return |
Differential pressure setting [bar] [Max] | 1 bar |
Differential pressure setting [bar] [Min] | 0.2 bar |
For product type | AVP |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Pressure setting range [bar] [Max] | 1 bar |
Pressure setting range [bar] [Min] | 0.2 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b611dd08-992e-49de-8bff-f458cc482da6 |
SCIP dossier product name | MD_ACT_PN16_RET_T |
Type | Actuators and adjustment parts |
Description | Act. & adj.part PN25 0,2-1,0 AV return |
Differential pressure setting [bar] [Max] | 1 bar |
Differential pressure setting [bar] [Min] | 0.2 bar |
For product type | AVP |
In scope of WEEE and contain batteries | No |
Mounting version | Return |
Pressure setting range [bar] [Max] | 1 bar |
Pressure setting range [bar] [Min] | 0.2 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | b611dd08-992e-49de-8bff-f458cc482da6 |
SCIP dossier product name | MD_ACT_PN16_RET_T |
Type | Actuators and adjustment parts |