AVQT, PN 25, DN 15, Flow rate [m³/h]: 0.07 - 1.60, External Thread, G 3/4 A, Mounting version: Free
003H6760
AVQT PN25 15/2,5 /0,2 thread flow/ret
AVQT PN25 15/2,5 /0,2 thread flow/ret
Gross weight | 3.065 Kilogram |
Net weight | 3.065 Kilogram |
Volume | 9.324 Liter |
EAN | 5702421542811 |
Gross weight | 3.065 Kilogram |
Net weight | 3.065 Kilogram |
Volume | 9.324 Liter |
EAN | 5702421542811 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.41 |
Cavitation factor 25% | 0.69 |
Cavitation factor 50% | 0.62 |
Cavitation factor 75% | 0.6 |
China RoHS compliance | Out of scope |
Connection size | G 3/4 A |
Connection types | External Thread |
Description | AVQT PN25 15/2,5 /0,2 thread flow/ret |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 20 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | Yes |
Flow limitation | No |
Flow rate [m³/h] | 1.4 m³/h |
Flow rate [m³/h] [Max] | 1.6 m³/h |
Flow rate [m³/h] [Min] | 0.07 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Flow and temp. controller |
Function VSP - P | No |
Function VSP - Q | Yes |
Function VSP - T | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | No |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing DP material | EPDM |
Setting Type | None |
Stem position | Normally open |
Type | AVQT |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.41 |
Cavitation factor 25% | 0.69 |
Cavitation factor 50% | 0.62 |
Cavitation factor 75% | 0.6 |
China RoHS compliance | Out of scope |
Connection size | G 3/4 A |
Connection types | External Thread |
Description | AVQT PN25 15/2,5 /0,2 thread flow/ret |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 20 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | Yes |
Flow limitation | No |
Flow rate [m³/h] | 1.4 m³/h |
Flow rate [m³/h] [Max] | 1.6 m³/h |
Flow rate [m³/h] [Min] | 0.07 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Flow and temp. controller |
Function VSP - P | No |
Function VSP - Q | Yes |
Function VSP - T | Yes |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 2.5 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 16 |
Pressure class | PN 25 |
Pressure controller | No |
Pressure nominal [bar] | 25 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sealing DP material | EPDM |
Setting Type | None |
Stem position | Normally open |
Type | AVQT |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |