AVP, PN 16, DN 15, 4.00 m³/h, 0.20 bar - 1.00 bar, External Thread, G 3/4 A
003H6208
AVP PN16 15/4 0,2-1,0 thread return
AVP PN16 15/4 0,2-1,0 thread return
Gross weight | 1.888 Kilogram |
Net weight | 1.888 Kilogram |
Volume | 4.484 Liter |
EAN | 5702421537329 |
Gross weight | 1.888 Kilogram |
Net weight | 1.888 Kilogram |
Volume | 4.484 Liter |
EAN | 5702421537329 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.41 |
Cavitation factor 25% | 0.69 |
Cavitation factor 50% | 0.62 |
Cavitation factor 75% | 0.6 |
China RoHS compliance | Out of scope |
Connection size | G 3/4 A |
Connection types | External Thread |
Description | AVP PN16 15/4 0,2-1,0 thread return |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 12 bar |
Differential pressure setting [bar] [Max] | 1 bar |
Differential pressure setting [bar] [Min] | 0.2 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | No |
Flow limitation | No |
Function | Diff. press. controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 4 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 0 |
Pressure class | PN 16 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 16 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c1918e6e-2958-4a99-ab55-01601912a7a9 |
SCIP dossier product name | AVP PN16 DN15-32 RETURN |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVP |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |
Actuator diaphragm material | EPDM |
Application | District Heating |
Cavitation factor | 0.6 |
Cavitation factor 100% | 0.41 |
Cavitation factor 25% | 0.69 |
Cavitation factor 50% | 0.62 |
Cavitation factor 75% | 0.6 |
China RoHS compliance | Out of scope |
Connection size | G 3/4 A |
Connection types | External Thread |
Description | AVP PN16 15/4 0,2-1,0 thread return |
Diameter [mm] | 15 mm |
Differential pressure range [bar] [Max] | 12 bar |
Differential pressure setting [bar] [Max] | 1 bar |
Differential pressure setting [bar] [Min] | 0.2 bar |
EU RoHS compliance | Yes with exemptions |
Flow control | No |
Flow limitation | No |
Function | Diff. press. controller |
Function VSP - P | Yes |
Function VSP - Q | No |
Function VSP - T | No |
In scope of WEEE and contain batteries | No |
Kvs values [m³/h] | 4 m³/h |
Leakage rate [% Kvs] | 0.02 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Return |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 0 |
Pressure class | PN 16 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 16 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | c1918e6e-2958-4a99-ab55-01601912a7a9 |
SCIP dossier product name | AVP PN16 DN15-32 RETURN |
Sealing DP material | EPDM |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Stem position | Normally open |
Type | AVP |
UK RoHS compliance | Out of scope |
Valve body material | Red bronze CuSn5ZnPb (Rg5) |
Valve cone DP material | Dezincing free brass CuZn36Pb2As |
Valve seat material | Stainless steel, mat. No. 1.4571 |
Valve size | DN 15 |