AFPQ 2, PN 40, 0.2 bar - 1 bar, 160 cm²

003G5710

Function: Diff. press. and flow controller

Product details

Gross weight 32.4 Kilogram
Net weight 21.8 Kilogram
Volume 191.52 Liter
EAN 5715162388426

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 160 cm²
Body material Steel, mat. No. 1.0345, zinc plated
China RoHS compliance Out of scope
Contain batteries No
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 1 bar
Differential pressure setting [bar] [Min] 0.2 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Flow restrictor diff.pressure - dpb [bar] 0.2 bar
Function Diff. press. and flow controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Return
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Differential pressure controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 1 bar
Pressure setting range [bar] [Min] 0.2 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Type AFPQ 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality