003G1730

Product Type: Accessories

Product details

Gross weight 0.172 Kilogram
Net weight 0.16 Kilogram
Volume 0.296 Liter
EAN 5715162443071

 

Application District heating and cooling
Connection size G 1/4
Diameter [mm] 10 mm
Permissible media District heating/cooling circulation water
Product group Accessories - SAC
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Type Accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality