Immersion pockets, PN 40, For product type: AFT, 401 mm, R1" DIN2999, Bronze
003G1399
Immersion pocket, AFT, R1Z, Bronze, PN40
Immersion pocket, AFT, R1Z, Bronze, PN40
Gross weight | 0.65 Kilogram |
Net weight | 0.566 Kilogram |
Volume | 10.752 Liter |
EAN | 5702421812495 |
Gross weight | 0.65 Kilogram |
Net weight | 0.566 Kilogram |
Volume | 10.752 Liter |
EAN | 5702421812495 |
Connection size | R1" DIN2999 |
Connection types | External Thread |
Contain batteries | No |
Description | Immersion pocket, AFT, R1Z, Bronze, PN40 |
Diameter [mm] | 24 mm |
For product type | AFT |
Length [mm] | 401 mm |
Material | Bronze |
Pressure class | PN 40 |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of pressure [bar] [Max] | 16 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Immersion pockets |
Connection size | R1" DIN2999 |
Connection types | External Thread |
Contain batteries | No |
Description | Immersion pocket, AFT, R1Z, Bronze, PN40 |
Diameter [mm] | 24 mm |
For product type | AFT |
Length [mm] | 401 mm |
Material | Bronze |
Pressure class | PN 40 |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of pressure [bar] [Max] | 16 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Immersion pockets |