Impulse tubes, 10 mm, G 1/4, Stainless steel, For product type: AFQ, DN 200
003G1349
Impulse tubes for AFQ PN40 200
Impulse tubes for AFQ PN40 200
Gross weight | 0.313 Kilogram |
Net weight | 0.313 Kilogram |
Volume | 3.575 Liter |
EAN | 5702421811993 |
Gross weight | 0.313 Kilogram |
Net weight | 0.313 Kilogram |
Volume | 3.575 Liter |
EAN | 5702421811993 |
Connection size | G 1/4 |
Contain batteries | No |
Description | Impulse tubes for AFQ PN40 200 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFQ |
For valve size | DN 200 |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of diameter [mm] [Max] | 200 mm |
Suitable for valve of diameter [mm] [Min] | 200 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |
Connection size | G 1/4 |
Contain batteries | No |
Description | Impulse tubes for AFQ PN40 200 |
Diameter [mm] | 10 mm |
EU RoHS compliance | Yes with exemptions |
For product type | AFQ |
For valve size | DN 200 |
Material | Stainless steel |
Permissible media | District heating/cooling circulation water |
Pressure nominal [bar] | 40 bar |
Product group | Accessories - SAC |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Suitable for valve of diameter [mm] [Max] | 200 mm |
Suitable for valve of diameter [mm] [Min] | 200 mm |
Suitable for valve of pressure [bar] [Max] | 40 bar |
Suitable for valve of pressure [bar] [Min] | 16 bar |
Type | Impulse tubes |