AFQM-W KF2, PN 40, DN 40, Flow rate [m³/h]: 1 - 11, Flange, Mounting version: Free
003G1098
This product is not available in this store. Please contact your local Customer Service Center.
AFQM-W KF2 PN40 40/20 /0,2 fla flow/ret
AFQM-W KF2 PN40 40/20 /0,2 fla flow/ret
Gross weight | 61.8 Kilogram |
Net weight | 61 Kilogram |
Volume | 635.52 Liter |
EAN | 5702421809129 |
Gross weight | 61.8 Kilogram |
Net weight | 61 Kilogram |
Volume | 635.52 Liter |
EAN | 5702421809129 |
Actuator size [cm²] | 250 cm² |
Application | District Heating |
Cavitation factor | 0.5 |
Connection size | DN 40 |
Connection types | Flange |
Contain batteries | No |
Description | AFQM-W KF2 PN40 40/20 /0,2 fla flow/ret |
Diameter [mm] | 40 mm |
Differential pressure range [bar] [Max] | 20 bar |
Flow control | Yes |
Flow limitation | Yes |
Flow rate [m³/h] | 11 m³/h |
Flow rate [m³/h] [Max] | 11 m³/h |
Flow rate [m³/h] [Min] | 1 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Flow controller with int. control valve |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Kvs values [m³/h] | 20 m³/h |
Leakage rate [% Kvs] | 0.01 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 25 |
Pressure class | PN 40 |
Pressure controller | No |
Pressure nominal [bar] | 40 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e3d520be-f3af-462f-ae6c-c1f1d9334b6b |
SCIP dossier product name | AFQM-W KF2 PN40 |
Setting Type | None |
Stem position | Normally open |
Stroke [mm] | 8 mm |
Type | AFQM-W KF2 |
Valve body material | Cast steel GP240GH (GS-C 25) |
Valve cone DP material | Stainless steel, mat. No. 1.4404 |
Valve size | DN 40 |
Actuator size [cm²] | 250 cm² |
Application | District Heating |
Cavitation factor | 0.5 |
Connection size | DN 40 |
Connection types | Flange |
Contain batteries | No |
Description | AFQM-W KF2 PN40 40/20 /0,2 fla flow/ret |
Diameter [mm] | 40 mm |
Differential pressure range [bar] [Max] | 20 bar |
Flow control | Yes |
Flow limitation | Yes |
Flow rate [m³/h] | 11 m³/h |
Flow rate [m³/h] [Max] | 11 m³/h |
Flow rate [m³/h] [Min] | 1 m³/h |
Flow restrictor diff.pressure - dpb [bar] | 0.2 bar |
Function | Flow controller with int. control valve |
Function VSP - P | No |
Function VSP - Q | No |
Function VSP - T | No |
Kvs values [m³/h] | 20 m³/h |
Leakage rate [% Kvs] | 0.01 |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Free |
Number of ports | 2 |
Permissible media | District heating/cooling circulation water |
PN alternative VSP | 25 |
Pressure class | PN 40 |
Pressure controller | No |
Pressure nominal [bar] | 40 bar |
Product group | Pressure flow controllers |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | e3d520be-f3af-462f-ae6c-c1f1d9334b6b |
SCIP dossier product name | AFQM-W KF2 PN40 |
Setting Type | None |
Stem position | Normally open |
Stroke [mm] | 8 mm |
Type | AFQM-W KF2 |
Valve body material | Cast steel GP240GH (GS-C 25) |
Valve cone DP material | Stainless steel, mat. No. 1.4404 |
Valve size | DN 40 |