SAF, PN 25, 1 bar - 6 bar, 80 cm², Red

003G1037

SAF PB25 1-6 80cm2 red

Product details

Gross weight 11.347 Kilogram
Net weight 11.347 Kilogram
Volume 26.485 Liter
EAN 5702421808511

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 80 cm²
Body material Steel, mat. No 1.0338, zinc plated and yellow chromate
China RoHS compliance Out of scope
Colour Red
Contain batteries No
Description SAF PB25 1-6 80cm2 red
Differential pressure setting [bar] [Max] 6 bar
Differential pressure setting [bar] [Min] 1 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller Differential pressure controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 6 bar
Pressure setting range [bar] [Min] 1 bar
Product group Actuators - Pressure Flow
Setting Type Adjustable
Type SAF
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality