AFPQ 4, PN 40, 0.10 bar - 0.70 bar, 0.50 bar, 250 cm², Yellow
003G1034
AFPQ 4 PN40 0,1-0,7/0,5 250cm2 yellow
AFPQ 4 PN40 0,1-0,7/0,5 250cm2 yellow
Gross weight | 36.44 Kilogram |
Net weight | 36.44 Kilogram |
Volume | 91.19 Liter |
EAN | 5702421808481 |
Gross weight | 36.44 Kilogram |
Net weight | 36.44 Kilogram |
Volume | 91.19 Liter |
EAN | 5702421808481 |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 250 cm² |
Body material | Steel, mat. No 1.0338, zinc plated and yellow chromate |
China RoHS compliance | Out of scope |
Colour | Yellow |
Description | AFPQ 4 PN40 0,1-0,7/0,5 250cm2 yellow |
Diameter [mm] [Max] | 250 mm |
Diameter [mm] [Min] | 15 mm |
Differential pressure setting [bar] [Max] | 0.7 bar |
Differential pressure setting [bar] [Min] | 0.1 bar |
EU RoHS compliance | Out of scope |
Flow control | Yes |
Flow limitation | No |
Flow restrictor diff.pressure - dpb [bar] | 0.5 bar |
Function | Diff. press. and flow controller |
In scope of WEEE and contain batteries | No |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Flow |
Operating pressure [bar] [Max] | 40 bar |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 40 bar |
Pressure setting range [bar] [Max] | 0.7 bar |
Product group | Actuators - Pressure Flow |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Type | AFPQ 4 |
UK RoHS compliance | Out of scope |
Actuator diaphragm material | EPDM (Rolling, fibre enforced) |
Actuator size [cm²] | 250 cm² |
Body material | Steel, mat. No 1.0338, zinc plated and yellow chromate |
China RoHS compliance | Out of scope |
Colour | Yellow |
Description | AFPQ 4 PN40 0,1-0,7/0,5 250cm2 yellow |
Diameter [mm] [Max] | 250 mm |
Diameter [mm] [Min] | 15 mm |
Differential pressure setting [bar] [Max] | 0.7 bar |
Differential pressure setting [bar] [Min] | 0.1 bar |
EU RoHS compliance | Out of scope |
Flow control | Yes |
Flow limitation | No |
Flow restrictor diff.pressure - dpb [bar] | 0.5 bar |
Function | Diff. press. and flow controller |
In scope of WEEE and contain batteries | No |
Media pH [Max] | 10 |
Media pH [Min] | 7 |
Media temperature [°C] [Max] | 150 °C |
Media temperature [°C] [Min] | 2 °C |
Medium alternative | Glycolic water up to 30% |
Mounting version | Flow |
Operating pressure [bar] [Max] | 40 bar |
Permissible media | District heating/cooling circulation water |
Pressure class | PN 40 |
Pressure controller | Differential pressure controller |
Pressure nominal [bar] | 40 bar |
Pressure setting range [bar] [Max] | 0.7 bar |
Product group | Actuators - Pressure Flow |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure | Adjustable |
Type | AFPQ 4 |
UK RoHS compliance | Out of scope |