AFPQ, PN 40, 0.1 bar - 0.7 bar, 0.5 bar, 250 cm², Yellow

003G1030

AFPQ PN40 0,1-0,7/0,5 250cm2 yellow

Product details

Gross weight 25.011 Kilogram
Net weight 25.011 Kilogram
Volume 49.392 Liter
EAN 5702421808443

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Colour Yellow
Contain batteries No
Description AFPQ PN40 0,1-0,7/0,5 250cm2 yellow
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.7 bar
Differential pressure setting [bar] [Min] 0.1 bar
EU RoHS compliance Yes with exemptions
Flow control Yes
Flow limitation No
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Function Diff. press. and flow controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Return
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Differential pressure controller
Pressure nominal [bar] 40 bar
Pressure setting range [bar] [Max] 0.7 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting Type Adjustable
Type AFPQ
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality