AFQ, PN 25, 0.5 bar, 250 cm²

003G1025

AFQ PB25 /0,5 250cm2 int. spring

Product details

Gross weight 9.738 Kilogram
Net weight 9.738 Kilogram
Volume 17.389 Liter
EAN 5702421808399

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 250 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Contain batteries No
Description AFQ PB25 /0,5 250cm2 int. spring
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 250 bar
Differential pressure setting [bar] [Min] 15 bar
EU RoHS compliance Out of scope
Flow control Yes
Flow limitation No
Flow restrictor diff.pressure - dpb [bar] 0.5 bar
Function Flow controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller None
Pressure nominal [bar] 25 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ea5a5184-24a4-4fdd-a879-94cec6dc68db
SCIP dossier product name AFQ PB25
Setting Type Fixed
Type AFQ
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality