AFPA, 0.05 bar - 0.30 bar, 630 cm²

003G1023

AFPA PN16 0,05-0,3 630cm2 yellow

Product details

Gross weight 23.5 Kilogram
Net weight 23.5 Kilogram
Volume 89.6 Liter
EAN 5702421808375

 

Actuator size [cm²] 630 cm²
China RoHS compliance Out of scope
Description AFPA PN16 0,05-0,3 630cm2 yellow
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 0.3 bar
Differential pressure setting [bar] [Min] 0.05 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. relief controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fc27f33-7222-414d-8ff1-81abdd587564
SCIP dossier product name AFP/A/B
Select if the Shock valve should be with a Fixed pressure or Adjustablepressure Adjustable
Stroke [mm] 7 mm
Type AFPA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality