AFA, PN 25, 10.00 bar - 16.00 bar, 32 cm², Black

003G1007

AFA PB25 10-16 32cm2 black

Product details

Gross weight 12.009 Kilogram
Net weight 12.009 Kilogram
Volume 23.814 Liter
EAN 5702421808214

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 32 cm²
Body material Steel, mat. No 1.0338, zinc plated and yellow chromate
China RoHS compliance Out of scope
Colour Black
Description AFA PB25 10-16 32cm2 black
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 16 bar
Differential pressure setting [bar] [Min] 10 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. relief controller
In scope of WEEE and contain batteries No
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Bypass
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller Pressure relief controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 16 bar
Pressure setting range [bar] [Min] 10 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product name AFD/A
Setting Type Adjustable
Type AFA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality