AFD, PN 25, 3.00 bar - 12.00 bar, 32 cm², Red

003G1001

AFD PB25 3-12 32cm2 red

Product details

Gross weight 8.946 Kilogram
Net weight 8.816 Kilogram
Volume 25.498 Liter
EAN 5702421808153

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 32 cm²
Body material Steel, mat. No 1.0338, zinc plated
China RoHS compliance Out of scope
Colour Red
Contain batteries No
Description AFD PB25 3-12 32cm2 red
Diameter [mm] [Max] 125 mm
Diameter [mm] [Min] 15 mm
Differential pressure setting [bar] [Max] 12 bar
Differential pressure setting [bar] [Min] 3 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Press. reduction controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 25 bar
Permissible media District heating/cooling circulation water
Pressure class PN 25
Pressure controller Pressure reduction controller
Pressure nominal [bar] 25 bar
Pressure setting range [bar] [Max] 12 bar
Pressure setting range [bar] [Min] 3 bar
Product group Actuators - Pressure Flow
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. d6136a2c-1f94-49c4-8ba7-76f280516979
SCIP dossier product name AFD/A
Setting Type Adjustable
Type AFD
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality