Spare part, WVFX 40; WVFX 32, Piston kit
003F0071
Product Type: Spare part, Used for product: WVFX 40; WVFX 32, Type designation: Piston kit, Piston kit
Product Type: Spare part, Used for product: WVFX 40; WVFX 32, Type designation: Piston kit, Piston kit
Gross weight | 0.24 Kilogram |
Net weight | 0.217 Kilogram |
Volume | 0.168 Liter |
EAN | 5702422015765 |
Gross weight | 0.24 Kilogram |
Net weight | 0.217 Kilogram |
Volume | 0.168 Liter |
EAN | 5702422015765 |
Body material | Cast iron |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size (refrigerant) | 1/4 in - 6 mm |
Connection type | G |
Connection type (refrigerant) | SAE flare |
Contain batteries | No |
Control pressure range [bar] [max] | 17 bar |
Control pressure range [bar] [min] | 4 bar |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 11 m³/h |
Media |
Fresh water Neutral brine |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
MWP (refrigerant) [bar] | 24.1 bar |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R407H R449B R454A R454C R455A R515B R516A |
SCIP dossier no. | 911d63a4-19d1-4924-b8ea-9b9d17cbc55a |
SCIP dossier product name | WV Spare Part |
Type | Spare part |
Type designation | Piston kit |
Used for product |
WVFX 32 WVFX 40 |
Body material | Cast iron |
China RoHS compliance | Yes |
Connection Internal/External | Internal |
Connection size (refrigerant) | 1/4 in - 6 mm |
Connection type | G |
Connection type (refrigerant) | SAE flare |
Contain batteries | No |
Control pressure range [bar] [max] | 17 bar |
Control pressure range [bar] [min] | 4 bar |
EU RoHS compliance | Out of scope |
Kv value [m³/h] | 11 m³/h |
Media |
Fresh water Neutral brine |
Medium temperature range [°C] [max] | 90 °C |
Medium temperature range [°C] [min] | -25 °C |
MWP (refrigerant) [bar] | 24.1 bar |
Packing format | Multi pack |
Product group | Water valves spare parts |
Product Name Description | Piston kit |
Quantity per packing format | 20 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R407H R449B R454A R454C R455A R515B R516A |
SCIP dossier no. | 911d63a4-19d1-4924-b8ea-9b9d17cbc55a |
SCIP dossier product name | WV Spare Part |
Type | Spare part |
Type designation | Piston kit |
Used for product |
WVFX 32 WVFX 40 |