VA20CP-3L-0016-4-CP+BM25-000000393

135X7627

This product has been discontinued.

VACON0020-3L-0016-4-CP+F0231
VACON® 20CP
-16 AMP, 380 – 480 Vac
(+DBIN)Brake Chopper, No keypad
C2 Commercial&Industry Environ, MS03
Other options according to Model code

Model code: VACON0020-3L-0016-4-CP+F0231

Product details

Gross weight 4 kg
Net weight 2.3 kg
Volume 0.528 hl
EAN 5710108866822

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Product Series 0020 Vacon 020
Input type -3L -3L
Current -0016 16
Current Description -16 AMP
Mains Voltage -4 380 – 480 Vac
Segment -CP -CP
Regional -R00 International
Customized +BM25 Vacon0020 product
Brake +DBIN (+DBIN)Brake Chopper
SW Package +F0231 (+F0231) Heat Pump System SW
E Slot Option Board +SE00 No board
Application +A1225 Heat Pump Application
Keypad +HMNO No keypad
Additional Equipment A +Q000 No add. Equipment A
Additional Equipment B +Q000 No add. Equipment B
Terminal Box +T000 No Terminal Box
Frequency setting +LS50 (+LS50) 50 Hz
Display Units +LSSI Metric Units of Measure
Shipping Package +GSB2 Multi Packaging Material
EMC level +EMC2 C2 Commercial&Industry Environ
UL Approval +GAUL (+GAUL) UL Approval
CE Approval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Frame Size MS3 MS03
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 VA20CP-3L-0016-4-CP+BM25
Typecode Part 2 -000000393
Modelcode01 VACON0020-3L-0016-4-CP
Modelcode02 +F0231
Calculated Net Weight [kg] 3
Calculated Gross Weight [kg] 3.21
Dimensions WxHxD [mm] 161X240X83
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality