VA20CP-1L-0005-2-CP+BM25-000000396

135X6275

VACON0020-1L-0005-2-CP+A1249

VACON0020-1L-0005-2-CP+A1249
VACON® 20CP
4,8 AMP,
,
,
Other options according to Model code

Model code: VACON0020-1L-0005-2-CP+A1249

Product details

Gross weight 3 kg
Net weight 1.2 kg
Volume 0.528 hl
EAN 5715162163511

Vacon 020 Cold Plate

Product View (Switch) GLBL Global (Standard)
Product Group VACON VACON
Input type -1L -1L
Current Description 4,8 AMP
Segment -CP -CP
Typecode Part 1 VA20CP-1L-0005-2-CP+BM25
Typecode Part 2 -000000396
Modelcode01 VACON0020-1L-0005-2-CP
Modelcode03 +A1249
Calculated Net Weight [kg] 2
Calculated Gross Weight [kg] 2.1
Dimensions WxHxD [mm] 133X164X80
Plant from Orderline E102
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN US 3A999.a
ECCN EU Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality