Electrical component, Motor protector
123B9513
This product is not available in this store. Please contact your local Customer Service Center.
Protector 9-816
Protector 9-816
Gross weight | 0.015 Kilogram |
Net weight | 0.015 Kilogram |
EAN | 5702424669867 |
Gross weight | 0.015 Kilogram |
Net weight | 0.015 Kilogram |
EAN | 5702424669867 |
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | Protector 9-816 |
Family | Electrical component |
In scope of WEEE | No |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product Name Description | Electrical component |
Type | Motor protector |
Brand technique | Reciprocating accessories |
Contain batteries | No |
Description | Protector 9-816 |
Family | Electrical component |
In scope of WEEE | No |
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product Name Description | Electrical component |
Type | Motor protector |